SPRUJG3 March 2025
The AM263Px SoC requires a 25MHz clock input for XTAL_XI. All reference clocks required for the SoC and the three Ethernet PHY's are generated from a single four output clock buffer (LMK1C1103PWR), which is sourced from a single 25MHz LVCMOS Oscillator by default. A clock buffer is used for level translation from 3.3V to 1.8V.
The Control Card also requires a 16MHz clock source for the TM4C129 microcontroller for UART-USB JTAG support.
Figure 2-11 Oscillator Clock TreeAlternatively, the SoC clock input can be sourced from a single 25MHz crystal. To use the crystal there must be resistors mounted and unmounted. When the crystal is used as a clock source then the AM263Px CLKOUT0 signal is used to source the four output clock buffer for the Ethernet PHY reference clock signals.
Figure 2-12 Crystal Clock TreeThe following table describes the proper resistors to be mounted and DNI'd for each clock source configuration.
| Clock Source | Mounted | DNI |
|---|---|---|
| 25MHz LVCMOS Oscillator (default) | R273, R176 | R178, R179, R271 |
| 25MHz Crystal | R178, R179, R271 | R273, R176 |