SPRUJG3 March 2025
The AM263Px-SIP microcontroller has a 64Mb internally connected Silicon in Package (SIP) IS25LX064-LWLA3 OSPI Flash device that operates at up to 133MHz SDR and DDR. The device pins that can typically connect to an external flash are left unconnected with no PCB trace to enable the on-die flash. For the full list of disconnected pins required for the on-die flash to properly operate, see the Pin Connectivity Requirements section in the AM263Px Device Data Sheet.
The on-die OSPI flash reset is sourced from an open-drain equivalent of the device PORz signal. To accomplish this, a MOSFET is implemented with PORz as input, and the output connected to the device OSPI_RESET_OUT0 pin (J3).
AM263Px pin L1 (OSPI_W#) is pulled high to 3.3V logic level, and is implemented using a 4.7kΩ resistor connected to the 3.3V LDO1 PMIC output.
Figure 2-16 OSPI InterfaceThe QSPI0_D0/D1 signals are used for BOOTMODE control logic. There are 10kΩ resistors used to isolate the BOOTMODE control logic after the value is latched.