SPRUJG3 March 2025
The AM263Px Control Card uses one port of RGMII signals and the PRU0 core of the PRU-ICSS or the PRU1 core of the PRU-ICSS to be connected to a 48-pin shielded connector, depending on how the signals are routed (see Section 2.10.2.1). Compatible TI Ethernet add-on boards can be connected to the Control Card to enable industrial or automotive Ethernet functionality on the AM263Px SoC.
| Pin # | Signal | Description | Description | Signal | Pin # | |
|---|---|---|---|---|---|---|
| 1 | GND | Ground | PMIC External Voltage Monitor | EXT_VMON2 | 2 | |
| 3 | ICSSM_MII0/MII1_TXCLK_ADD | Transmit Clock | 2.5V supply | VDD_2V5 | 4 | |
| 5 | GND | Ground | 2.5V supply | VDD_2V5 | 6 | |
| 7 | ICSSM_MII0/MII1_TXD0_ADD | Transmit Data 0 | Ground | GND | 8 | |
| 9 | ICSSM_MII0/MII1_TXD1_ADD | Transmit Data 1 | Interrupt To Ethernet PHY | ICSSM2_PWDN/INTn | 10 | |
| 11 | ICSSM_MII0/MII1_TXD2_ADD | Transmit Data 2 | Reset input to Ethernet PHY | ICSSM2_RESETn | 12 | |
| 13 | ICSSM_MII0/MII1_TXD3_ADD | Transmit Data 3 | Collision Detected | ICSSM_MII0/MII1_COL_ADD | 14 | |
| 15 | GND | Ground | Ground | GND | 16 | |
| 17 | GND | Ground | Ground | GND | 18 | |
| 19 | ICSSM_MII0/MII1_RXCLK_ADD | Receive Clock | MDIO Clock | PR0_MDIO0_MDC_ADD | 20 | |
| 21 | GND | Ground | MDIO Data | PR0_MDIO0_MDIO_ADD | 22 | |
| 23 | ICSSM_MII0/MII1_RXD0_ADD | Receive Data 0 | Ground | GND | 24 | |
| 25 | ICSSM_MII0/MII1_RXD1_ADD | Receive Data 1 | Inhibit | ICSSM_INH | 26 | |
| 27 | ICSSM_MII0/MII1_RXD2_ADD | Receive Data 2 | PRUx Reference Clock | PR0_PRU1_REF_CLK | 28 | |
| 29 | ICSSM_MII0/MII1_RXD3_ADD | Receive Data 3 | Carrier Sense | ICSSM_MII0/MII1_CRS_ADD | 30 | |
| 31 | GND | Ground | Ground | GND | 32 | |
| 33 | GND | Ground | Ground | GND | 34 | |
| 35 | ICSSM_MII0/MII1_TXEN_ADD | Transmit Enable | Board Connection Detect | ICSSM_BRD_CONN_DET | 36 | |
| 37 | ETH_EEPROM_A2 | EEPROM I2C Address bit [2] | IEEE 1588 SFD | 1588_SFD | 38 | |
| 39 | ICSSM_MII0/MII1_RXER_ADD | Receive Data Error | I2C Clock | I2C0_SCL | 40 | |
| 41 | GND | Ground | I2C Data | I2C0_SDA | 42 | |
| 43 | ICSSM_MII0/MII1_RXLINK_ADD | Receive Indicator | IO Voltage Supply | VDDIO | 44 | |
| 45 | ICSSM_MII0/MII1_RXDV_ADD | Receive Data Valid | IO Voltage Supply | VDDIO | 46 | |
| 47 | ETH_EEPROM_A0 | EEPROM I2C Address bit [0] | Audio Bit Clock | GPIO_2/CLKOUT | 48 |
Compatible Ethernet add-on boards are listed below:
Visit the tool pages above for more information on Ethernet add-on board use with TMDSCNCD263P.