SPRZ455D december 2020 – june 2023 DRA829J , DRA829J-Q1 , DRA829V , TDA4VM , TDA4VM-Q1
ADVANCE INFORMATION
ICSSG: PRU RAM WRT during active FDB lookup write data corruption
The PRU Filter Data Base (FDB) RAM write can cause FDB RAM to get corrupted.
1. Do not allow PRU FDB writes during New Packets, which can be achieved by taking the port down
OR
2. PRU FDB RAM write can only happen during safe zone, ie check for start of frame (SOF0/SOF1) and calculate safe zone depending on transfer speeds (100MHz or 1GHz)