SPRZ455D december 2020 – june 2023 DRA829J , DRA829J-Q1 , DRA829V , TDA4VM , TDA4VM-Q1
ADVANCE INFORMATION
DPHY: Reset sequence issue can lead to undefined module behavior
The DPHY RX module utilizes four different resets: CSI_RX_RST (hardware controlled), common module reset (RSTB_CMN, hardware controlled), data lane reset (CSI_RX_IF_VBUS2APB_DPHY_LANE_CONTROL[15:12] DLx_RESET), and clock lane reset (CSI_RX_IF_VBUS2APB_DPHY_LANE_CONTROL [16] CL_RESET). The module expects these resets to be released in a specific order that can potentially be violated due to RSTB_CMN being internally tied to CSI_RX_RST. This can result in undefined behavior during software configuration and operation of the module.
None. Reset the DPHY RX module if issues are observed on the interface.