SPRZ455D december 2020 – june 2023 DRA829J , DRA829J-Q1 , DRA829V , TDA4VM , TDA4VM-Q1
ADVANCE INFORMATION
PCIe: Incorrect Reserved Bit Handling in TS1
Packet
As per PCIe specification, reserved bits in TS1 and TS2 packets should be set to 0 by transmitter and ignored by receiver. However, PCIe controller invalidates TS1 packets if reserved bit 6 in symbol 7 is received as 1 for Gen3/Gen4 operation.
This issue only occurs if both the following conditions are true in addition to symbol 7 bit 6 being set:
This issue may affect compliance if PCI-SIG adds a test to check for reserved bit handling in future. This is not expected to cause link training issues because transmitters are expected to set reserved bit to 0 and symbol 7 bit 6 is still reserved in 5.0 specification including Gen5 operation.
None.