SPRZ544C March   2023  – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2330
      3.      i2372
      4.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2087
      4.      i2097
      5.      i2134
      6.      i2189
      7.      i2196
      8.      i2199
      9.      i2208
      10.      i2249
      11.      i2278
      12.      i2279
      13.      i2310
      14.      i2311
      15.      i2312
      16.      i2366
      17.      i2371
      18.      i2120
      19.      i2137
      20.      i2190
      21.      i2253
      22.      i2373
      23.      i2383
      24.      i2401
      25.      i2407
      26.      i2409
      27.      i2410
      28.      i2376
      29.      i2399
      30.      i2413
      31.      i2414
      32.      i2419
      33.      i2420
      34.      i2421
      35.      i2422
      36.      i2423
      37.      i2431
      38.      i2435
      39.      i2160
      40.      i2436
      41.      i2482
      42.      i2464
      43.      i2487
      44.      i2493
  4.   Trademarks
  5.   Revision History

i2134


USB: 2.0 Compliance Receive Sensitivity Test Limitation

Details:

Performing receive sensitivity tests (EL_16 and EL_17) as defined in the USB-IF USB 2.0 Electrical Compliance Test Specification may invoke the problem described in Advisory i2091.

The issue was originally found while performing these tests using automation software, which increased USB signal amplitude while sending packets. The software was sweeping the amplitude from a value less than 100 mV to a value greater than 150 mV while verifying the device under test (DUT) NAK’d all packets below 100 mV and NAK’d no packets above 150 mV. However, increasing the amplitude through the squelch threshold while sending valid packets may lock the PHY as described in Advisory i2091.

Workaround(s):