Revision
History
Changes from December 11, 2024 to October 31, 2025 (from Revision B (December 2024) to Revision C (October 2025))
- Added Usage Note i2330: DDRSS Register Configuration Tool
UpdatesGo
- Added Advisory i2087; C7x: C7x MMA HWA_STATUS reports errors before
application startsGo
- Added Advisory i2160; DDR: Valid VRef Range Must be Defined During
LPDDR4 Command Bus TrainingGo
- Added Advisory i2436; BCDMA: BCDMA RX_IGNORE_LONG setting in RX CHAN
CFG register doesn't workGo
- Added Advisory i2482; Boot: ROM does not provide enough clocks
during SD card initializationGo
- Added Advisory i2464; Boot: ROM is unable to boot from SD cards with
incorrect formattingGo
- Added Advisory i2487; LPM: Low power modes may inadvertently corrupt
DDR contentsGo
- Added Advisory i2493; MMCSD: HS200 Write FailuresGo