SPRZ544C March   2023  – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2330
      3.      i2372
      4.      i2424
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2087
      4.      i2097
      5.      i2134
      6.      i2189
      7.      i2196
      8.      i2199
      9.      i2208
      10.      i2249
      11.      i2278
      12.      i2279
      13.      i2310
      14.      i2311
      15.      i2312
      16.      i2366
      17.      i2371
      18.      i2120
      19.      i2137
      20.      i2190
      21.      i2253
      22.      i2373
      23.      i2383
      24.      i2401
      25.      i2407
      26.      i2409
      27.      i2410
      28.      i2376
      29.      i2399
      30.      i2413
      31.      i2414
      32.      i2419
      33.      i2420
      34.      i2421
      35.      i2422
      36.      i2423
      37.      i2431
      38.      i2435
      39.      i2160
      40.      i2436
      41.      i2482
      42.      i2464
      43.      i2487
      44.      i2493
  4.   Trademarks
  5.   Revision History

i2409

USB: USB2 PHY locks up due to short suspend

Details:

The USB 2.0 PHY may hang in response to a USB wake-up event that occurs within 3 microseconds of the USB controller entering suspend. This PHY hang can only be recovered via a power cycle as warm reset is ineffectual.

Workaround(s):

Note: this workaround is only applicable if USB is not the primary boot mode. If USB is the primary boot mode, no workaround is available.

In order to prevent this issue from occurring, a specific order of operations must be observed during the USB controller initialization process:

  1. Remove USB controller reset via the LPSC.
  2. Set PLL_REG12.pll_ldo_ref_en field (bit 5) in PHY2 region to '1'.
  3. Set PLL_REG12.pll_ldo_ref_en_en field (bit 4) in PHY2 region to '1'.
  4. Proceed with normal USB controller initialization.