SPVA024 June 2025 ADC810-Q1
PRODUCTION DATA
TI recommends connecting a combination of a 10µF and a 0.1µF low-ESR ceramic decoupling capacitor to the VDD and VSS pins. Higher-value capacitors can be used, but they can affect the supply rail ramp-up time. Decoupling capacitors must be placed as close as possible to the pins (within a few millimeters).
Pull-up resistors are required on both the SDA and SCL lines because I2C bus drivers are open-drain. Additionally, pull-up resistors are required on both INT and ALERT/RDY pins because both pins are open-drain.