SSDA007 June 2025 MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1
This application requires two integrated ADCs, a DMA module with at least two channels, and a TIM module.
| Sub-block Functionality | Peripheral Use | Notes |
|---|---|---|
| Analog Signal Capture | (2×) ADC | Shown as ADC12_0_INST and ADC12_1_INST in code |
| Memory Transfer | (1×) DMA | Shown as DMA in code |
| Event Timer | (1x) TIM | Shown as TIMER_0_INST in code |