SSDA012 September   2026 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2. 1Description
  3. 2Required Peripherals
  4. 3Compatible Devices
  5. 4Design Steps
  6. 5Design Considerations
  7. 6Software Flowchart
  8. 7Application Code
  9. 8Results
  10. 9Trademarks

Design Considerations

  1. Hardware Selection
    1. Select a LIN transceiver that aligns with your specific application requirements, such as voltage levels, data rates, and fault protection. Texas Instruments offers an extensive catalog of LIN transceivers that can be used to identify the best device for your system. For this example, we use the TLIN2029EVM as the LIN transceiver thanks to the easy-to-follow userguide.
    2. The I²C pins (and the LIN pins, depending on the system requirements) require pull-up resistors for proper operation. Similarly, if any MSPM0 pin is configured as open-drain—such as PA0 in the current project's default configuration—a pull-up resistor is required to allow the pin to drive other components or signals.
    3. Review the power, voltage, and current requirements for all components within the system. This includes verifying the specific electrical requirements for each module, such as the I²C, UART-LIN, and GPIO interfaces.
    4. Evaluate the specifications of both the internal and external oscillators of the MSPM0 to maintain that they provide sufficient timing accuracy for your application.
  2. Protocol related and Firmware Logic
    1. Adjusting external pull-up resistors in accordance with I²C specifications is necessary to maintain communication integrity if I²C speeds are increased. As a general guideline, 10kΩ is appropriate for 100kHz operation. Higher I2C bus rates require lower-valued pull-up resistors; for 400kHz communication, resistors closer to 4.7kΩ must be used.
    2. Further code optimization can be necessary to accommodate increased bridge utilization. Recommended optimizations include increasing device operating speeds, implementing multiple transfer buffers, utilizing DMA, or simplifying the state machine. Note that the current example was only tested at I²C speed of 400kHz.
    3. For more recommendations regarding LIN implementation with the MSPM0, please refer to the LIN Basics and Implementation guide for MSPM0.