STDA010 January 2026 LM25180-Q1 , LM5155-Q1 , SN6507-Q1 , UCC14240-Q1 , UCC34141-Q1
The use of a DC-DC converter module with an integrated transformer is a potentially beneficial choice in a distributed architecture where the smaller size and higher power density is the major focus of the design. These modules are switching at a very high frequency range of 11MHz to 15MHz, which allows for a reduction in the size, height, and weight of a built-in transformer, hence, decreasing the space required by the PCB. These integrated DC-DC converters provide a high level of integration, an elimination of many external components, and help designers achieve robust designs against vibrations with easier PCB layouts. The integrated modules operate in close-loop control, providing a tightly-regulated output, which is advantageous in cases of bidirectional GaN switches with narrow Vgs ranges.
TI offers several variants of the integrated DC-DC modules. These variants provide flexibility for selecting the device that is appropriate for the available input voltage rail of the system and the required output voltage of the system. Table 3-1 shows all variants and the technical specifications.
| Part Number | Isolation Strength | VIN | VOUT Nominal | VIN Range | VOUT Range | Typical Power |
|---|---|---|---|---|---|
| UCC14240-Q1 UCC14241-Q1 |
Basic (3kVRMS) Reinforced (5kVRMS) |
24VIN | 25VOUT | 21V–27V | 15V–25V | 2.0W |
| UCC14140-Q1 UCC14141-Q1 |
Basic (3kVRMS) Reinforced (5kVRMS) |
12VIN | 25VOUT | 10.8V–13.2V 8V–18V |
15V–25V 15V–25V |
1.5W 1.0W |
| UCC14340-Q1 UCC14341-Q1 |
Basic (3kVRMS) Reinforced (5kVRMS) |
15VIN | 25VOUT | 13.5V–16.5V | 15V–25V | 1.5W |
| UCC14130-Q1 UCC14131-Q1 |
Basic (3kVRMS) Reinforced (5kVRMS) |
12–15VIN | 12V–15VOUT | 12V–15V 10V–18V 15V–18V 14V–18V |
12V–15V 10V–12V 15V–18V 10V–18V |
1.5W, 1.0W,
1.5W 1.0W |
| UCC15240-Q1 UCC15241-Q1 |
Basic (3kVRMS) Reinforced (5kVRMS) |
24VIN | 25VOUT | 21V–27V | 15V–25V |
2.5W |
| UCC34141-Q1 | Reinforced (5kVRMS) | 12VIN | 25VOUT | 8V–20V 5.5V–8V |
VDD-COM 15V–20V VEE-COM –2V–(–)8V |
1.5W >0.3W |
| UCC35131-Q1 | Reinforced (5kVRMS) | 12VIN | 12V–20VOUT | 10.8V–13.2V 8V–20V 5.5V–8V |
VDD-COM 15V–20V VEE-COM –2V–(–)8V |
2.0W 1.5W >0.3W |
The requirement of the preregulator to provide a regulated voltage rail to integrated DC-DC modules depends on the power requirement of the isolated gate drivers. As mentioned in Table 3-1, power derates in case of a wide input voltage range while connecting the integrated DC-DC module directly with the battery.