STDA026A March   2026  – May 2026 AFE7950-SEP , AFE7950-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of Modern Satellite Communication Systems
    2. 1.2 Presentation of the AFE7950 as an Integrated RF Design
  5. 2Technical Advantages of AFE7950 for SATCOM Applications
    1. 2.1 Spectral Flexibility and Agility
      1. 2.1.1 Wide Frequency Range (600MHz - 12GHz)
      2. 2.1.2 Configurable Bandwidth
      3. 2.1.3 Significance of Frequency Hopping for SATCOM
      4. 2.1.4 JESD204B and JESD204C Flexibility
        1. 2.1.4.1 Subclass 1 Synchronization
        2. 2.1.4.2 Lane Reduction for Power Savings
        3. 2.1.4.3 Recommended JESD Encoding
    2. 2.2 Advantages for SATCOM System Design
    3. 2.3 Radiation Tolerance
      1. 2.3.1 AFE7950-SP: Space-Qualified Version
        1. 2.3.1.1 Total Ionizing Dose (TID)
        2. 2.3.1.2 Single Event Latch-Up (SEL)
        3. 2.3.1.3 Single Event Functional Interrupt (SEFI)
        4. 2.3.1.4 Radiation Lot Acceptance Testing
        5. 2.3.1.5 Outgassing ASTM E595 Compliance
      2. 2.3.2 Benefits for SATCOM
    4. 2.4 Power Consumption Optimization
      1. 2.4.1 Power Mode Configuration
        1. 2.4.1.1 Rx Only Mode
          1. 2.4.1.1.1 Use Case of Rx Mode
          2. 2.4.1.1.2 Benefits of Rx Mode
        2. 2.4.1.2 Typical Operation Mode
        3. 2.4.1.3 4T4R FDD Mode
          1. 2.4.1.3.1 4T4R FDD Mode Use Case
      2. 2.4.2 Power-Saving Strategies
        1. 2.4.2.1 Low Power Operation Mode
          1. 2.4.2.1.1 Standby Mode
          2. 2.4.2.1.2 Sleep Mode
      3. 2.4.3 Benefits of Sleep and Standby Mode for SATCOM
  6. 3Conclusion
  7. 4References

Overview of Modern Satellite Communication Systems

Satellite communications (SATCOM) have evolved from narrow‑band, low‑data‑rate links used primarily for telemetry, tracking, and command (TT&C) into broadband, high‑throughput networks that support broadband internet, high‑definition video, machine‑to‑machine telemetry, and emerging constellations for IoT connectivity. Contemporary SATCOM payloads operate across multiple frequency bands: the L-band, S-band, C-band, X-band, Ku-band, Ka-band, and V-band. These bands employ sophisticated modulation and coding schemes (for example, QPSK, 8PSK, 16QAM, LDPC, and ACM) and integrate adaptive beamforming and frequency-reuse techniques to maximize spectral efficiency.

Key trends shaping SATCOM architectures include:

  • Multiband, multimode operation
    • Platforms must switch quickly between bands and support fast frequency hopping while staying phase coherent
  • Higher throughput demands
    • User terminals and hub stations require data rates from megabits-per-second up to multigigabit-per-second links
  • Tight power budgets
    • Satellite payloads are constrained by limited available power, especially on SmallSat and CubeSat platforms
  • Robustness in harsh environments
    • Radiation, temperature extremes, and mechanical vibrations demand components with high reliability and built-in fault tolerance

These drivers push RF front‑end designers to look for highly integrated, low‑power, and wide‑bandwidth options that can be programmed to meet a variety of mission profiles without excessive redesign.

Table 1-1 Specific Requirements for SATCOM
Requirement Typical Specifications Significance to SATCOM
Bandwidth 100MHz – 2.4GHz per channel (depending on mode of operation) Supports high‑order modulation and throughput‑enhancing techniques such as carrier aggregation
Linearity and EVM Depends on modulation scheme Essential for high‑order QAM and PSK constellations and for avoiding inter-modulation in dense frequency‑reuse scenarios
Temperature range –40°C to +110°C (space‑qualified) Provides reliable performance from launch through on‑orbit thermal cycling
Radiation tolerance Total ionizing dose (TID) = 100krad(Si) Prevents functional degradation over the mission lifetime
Form factor and integration 17mm × 17mm Reduces board space, weight, and BOM complexity, especially critical for SmallSat platforms
Programmability RF tuning, adjustable gain and duplexing control through SPI Allows a single hardware design to support multiple bands and mission updates post‑launch

Meeting all these criteria simultaneously is non‑trivial; SATCOMs require radio frequency (RF) front ends that combine high‑performance analog blocks, digital features, and a compact, power‑aware architecture.