STDA026A March 2026 – May 2026 AFE7950-SEP , AFE7950-SP
The AFE7950-SP complies with the ASTM E595 standards for low outgassing. Outgassing tests were performed on five units in a vacuum below 5 × 10-5Torr for 24 hours at 125℃ . Materials were screened using total mass loss (TML) ≤ 1% and collected condensable material (CVCM) ≤ 0.1% thresholds.
| Sample | Material | TML 1% | CVCM < 0.1% |
|---|---|---|---|
| AFE7950ALKSHP | Underfill | PASS | PASS |
| AFE7950ALKSHP | Substrate | PASS | PASS |
| AFE7950ALKSHP | TIM | PASS | PASS |
This compliance minimizes the risk of contaminating sensitive optical or thermal surfaces within spacecraft, enhancing mission longevity and performance. Indeed, materials used in the AFE7950-SP are compliant.