STDA026A March 2026 – May 2026 AFE7950-SEP , AFE7950-SP
This configuration, operating in TDD mode with a 4T4R1FB setup, offers a balanced compromise between performance and power efficiency with a total power dissipation of 7.62W. While moderately scaled in terms of sampling rates and JESD204 throughput, the mode remains highly capable for SATCOM applications:
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IVDD1P8 | Group 3A: VDD1P8FB + VDD1P8RX + VDD1P8TX | Mode 7b: TDD 4R (TX in Standby)TX 9G and FB 3G - 16bit: 368.64M; DSA = 6dB, non-interleave mode, Standby RX 3G : 368.64M. 16 bitSerdes: 25gbps) → 2 lanes for Rx/FB (lane shared) and 2 lanes for Tx | 789.5 | mA | ||
| Group 3B: VDD1P8FBCLK + VDD1P8RXCLK + VDD1P8TXDAC + VDD1P8GPIO + VDDA1P8 | 471.3 | mA | ||||
| Group 3C: VDD1P8PLL + VDD1P8PLLVCO | 73.4 | mA | ||||
| IVDD1P2 | Group 2A: VDD1P2FB + VDD1P2RX | 599.3 | mA | |||
| Group 2B: VDD1P2TXCLK + VDD1P2TXENC | 169.6 | mA | ||||
| Group 2C: VDD1P2FBCML + VDD1P2RXCML + VDD1P2PLLCLKREF | 39.1 | mA | ||||
| IVDD0P9 | Group 1A: DVDD0P9 + VDDT0P9 | 1645.3 | mA | |||
| Pdiss | Power Dissipation | 4851.9 | mW | |||