STDA026A March   2026  – May 2026 AFE7950-SEP , AFE7950-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview of Modern Satellite Communication Systems
    2. 1.2 Presentation of the AFE7950 as an Integrated RF Design
  5. 2Technical Advantages of AFE7950 for SATCOM Applications
    1. 2.1 Spectral Flexibility and Agility
      1. 2.1.1 Wide Frequency Range (600MHz - 12GHz)
      2. 2.1.2 Configurable Bandwidth
      3. 2.1.3 Significance of Frequency Hopping for SATCOM
      4. 2.1.4 JESD204B and JESD204C Flexibility
        1. 2.1.4.1 Subclass 1 Synchronization
        2. 2.1.4.2 Lane Reduction for Power Savings
        3. 2.1.4.3 Recommended JESD Encoding
    2. 2.2 Advantages for SATCOM System Design
    3. 2.3 Radiation Tolerance
      1. 2.3.1 AFE7950-SP: Space-Qualified Version
        1. 2.3.1.1 Total Ionizing Dose (TID)
        2. 2.3.1.2 Single Event Latch-Up (SEL)
        3. 2.3.1.3 Single Event Functional Interrupt (SEFI)
        4. 2.3.1.4 Radiation Lot Acceptance Testing
        5. 2.3.1.5 Outgassing ASTM E595 Compliance
      2. 2.3.2 Benefits for SATCOM
    4. 2.4 Power Consumption Optimization
      1. 2.4.1 Power Mode Configuration
        1. 2.4.1.1 Rx Only Mode
          1. 2.4.1.1.1 Use Case of Rx Mode
          2. 2.4.1.1.2 Benefits of Rx Mode
        2. 2.4.1.2 Typical Operation Mode
        3. 2.4.1.3 4T4R FDD Mode
          1. 2.4.1.3.1 4T4R FDD Mode Use Case
      2. 2.4.2 Power-Saving Strategies
        1. 2.4.2.1 Low Power Operation Mode
          1. 2.4.2.1.1 Standby Mode
          2. 2.4.2.1.2 Sleep Mode
      3. 2.4.3 Benefits of Sleep and Standby Mode for SATCOM
  6. 3Conclusion
  7. 4References

Abstract

Satellite communication (SATCOM) systems require multiband agility, high throughput, and radiation-hardened reliability within strict power and size constraints. This paper introduces the AFE7950-SP, a space-qualified 4T4R2F RF transceiver offering broadband coverage, advanced digital features, and low power operation. The goal is to give system architects, payload engineers, and designers a clear, unbiased view of what the AFE7950 can and cannot do in satellite communications.

Specifically, the document presents flexible architectures across various SATCOM use cases—like repeaters, phased arrays, and multiband systems—while outlining key limitations (for example, bandwidth, frequency gaps, and power trade-offs) to help designers assess the AFE7950 and plan development aligned with mission needs.