STDA026A March 2026 – May 2026 AFE7950-SEP , AFE7950-SP
Standby mode disables data converters but keeps the clocking and JESD interfaces active. During idle slots, the corresponding chains can be placed in standby to save power while remaining ready for fast switching. This method allows the system to maintain synchronization and resume operation almost instantly without needing to re-lock PLLs or reinitialize JESD links.
Some features of standby mode include: