STDA043 November   2026 AFE8030

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Nomenclature
  6. 3Radio Design Challenges for Satellite D2D/IoT Service Link
    1. 3.1 Spectrum and RF Flexibility
    2. 3.2 Large Phased-Array Antennas
    3. 3.3 SWaP and Space Reliability
  7. 4TI AFE8030
  8. 5Designing D2D/IoT Communication Payload Radio With TI AFE8030
    1. 5.1 Multi-Band Support With AFE8030 Dual-DUC and Dual-DDC Chains
    2. 5.2 Fast Frequency Hopping and Frequency Agility With RF Sampling
    3. 5.3 Flexible SerDes and JESD Configuration
      1. 5.3.1 An Example of JESD Configuration for D2D Uplink
    4. 5.4 Antenna Calibration
    5. 5.5 Multi-Device Synchronization
    6. 5.6 Software Ecosystem
    7. 5.7 Radiation Tolerance
  9. 6Beyond D2D/IoT: Broader Satellite Communication Applications
  10. 7Conclusion
  11. 8References

Spectrum and RF Flexibility

D2D and IoT service links typically operate at lower frequencies such as L-band and S-band MSS spectrum, and sub-3GHz terrestrial cellular spectrum used for SCS. These lower frequencies provide favorable propagation characteristics for communicating with small, low-gain user devices.

Individual D2D/IoT carriers are typically only a few to tens of megahertz wide. The key RF challenge is therefore not ultra-wide instantaneous bandwidth, but the ability to support multiple frequency bands, operators, and geographic regions. As satellites move across the Earth, a highly configurable RF architecture with wide frequency coverage, fast frequency hopping and spectrum agility becomes increasingly important, with the proliferation of LEO constellations.

Direct RF-sampling architectures are an excellent choice for this requirement. Unlike traditional zero-IF architectures, direct RF sampling architecture provides flexible multi-band operation and fast frequency reconfiguration while eliminating I/Q mismatch, local-oscillator leakage and DC-offset calibration. This flexibility enables a common payload hardware platform to support different frequency bands and operating scenarios through software configuration.