STDA043 November   2026 AFE8030

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Nomenclature
  6. 3Radio Design Challenges for Satellite D2D/IoT Service Link
    1. 3.1 Spectrum and RF Flexibility
    2. 3.2 Large Phased-Array Antennas
    3. 3.3 SWaP and Space Reliability
  7. 4TI AFE8030
  8. 5Designing D2D/IoT Communication Payload Radio With TI AFE8030
    1. 5.1 Multi-Band Support With AFE8030 Dual-DUC and Dual-DDC Chains
    2. 5.2 Fast Frequency Hopping and Frequency Agility With RF Sampling
    3. 5.3 Flexible SerDes and JESD Configuration
      1. 5.3.1 An Example of JESD Configuration for D2D Uplink
    4. 5.4 Antenna Calibration
    5. 5.5 Multi-Device Synchronization
    6. 5.6 Software Ecosystem
    7. 5.7 Radiation Tolerance
  9. 6Beyond D2D/IoT: Broader Satellite Communication Applications
  10. 7Conclusion
  11. 8References

Beyond D2D/IoT: Broader Satellite Communication Applications

While this white paper focuses on satellite D2D and IoT service links, the AFE8030’s highly integrated and flexible RF-sampling architecture also supports a broader range of satellite communication applications. With frequency coverage up to 6GHz, and instantaneous signal bandwidth up to 800MHz, the AFE8030 can address diverse requirements spanning telemetry, tracking and command (TT&C), earth observation data downlinks, spectrum sensing, broadband communications, and so on. For applications operating at higher RF frequencies, such as Ku-band and Ka-band satellite communications, the AFE8030 can also serve as an intermediate frequency (IF) stage transceiver in a superheterodyne architecture, interfacing with external frequency-conversion stages to extend system-level frequency coverage. Many of the design techniques discussed in this white paper, including multi-band operation, frequency agility, multi-device synchronization, antenna calibration and power optimization, are equally applicable to these broader satellite applications. Together with its wide bandwidth, high channel density, and flexible digital signal processing capabilities, these features make the TI AFE8030 a versatile building block for next-generation software-defined satellite payload across diverse satellite applications.