STDA043 November   2026 AFE8030

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Nomenclature
  6. 3Radio Design Challenges for Satellite D2D/IoT Service Link
    1. 3.1 Spectrum and RF Flexibility
    2. 3.2 Large Phased-Array Antennas
    3. 3.3 SWaP and Space Reliability
  7. 4TI AFE8030
  8. 5Designing D2D/IoT Communication Payload Radio With TI AFE8030
    1. 5.1 Multi-Band Support With AFE8030 Dual-DUC and Dual-DDC Chains
    2. 5.2 Fast Frequency Hopping and Frequency Agility With RF Sampling
    3. 5.3 Flexible SerDes and JESD Configuration
      1. 5.3.1 An Example of JESD Configuration for D2D Uplink
    4. 5.4 Antenna Calibration
    5. 5.5 Multi-Device Synchronization
    6. 5.6 Software Ecosystem
    7. 5.7 Radiation Tolerance
  9. 6Beyond D2D/IoT: Broader Satellite Communication Applications
  10. 7Conclusion
  11. 8References

SWaP and Space Reliability

SWaP optimization is particularly important for satellite payloads because of limited power supply, while payload mass and volume directly affect spacecraft design and launch cost. Higher RF integration and lower device-level power consumption can reduce payload size and power dissipation. System-level techniques such as dynamic power-saving modes can further improve overall efficiency.

Finally, payload electronics must operate reliably throughout the mission without physical maintenance. Depending on mission lifetime and orbit, designs can use different levels of radiation tolerance and system redundancy to achieve the required balance among reliability, power, weight, and cost.