STDA043 November   2026 AFE8030

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Nomenclature
  6. 3Radio Design Challenges for Satellite D2D/IoT Service Link
    1. 3.1 Spectrum and RF Flexibility
    2. 3.2 Large Phased-Array Antennas
    3. 3.3 SWaP and Space Reliability
  7. 4TI AFE8030
  8. 5Designing D2D/IoT Communication Payload Radio With TI AFE8030
    1. 5.1 Multi-Band Support With AFE8030 Dual-DUC and Dual-DDC Chains
    2. 5.2 Fast Frequency Hopping and Frequency Agility With RF Sampling
    3. 5.3 Flexible SerDes and JESD Configuration
      1. 5.3.1 An Example of JESD Configuration for D2D Uplink
    4. 5.4 Antenna Calibration
    5. 5.5 Multi-Device Synchronization
    6. 5.6 Software Ecosystem
    7. 5.7 Radiation Tolerance
  9. 6Beyond D2D/IoT: Broader Satellite Communication Applications
  10. 7Conclusion
  11. 8References

Large Phased-Array Antennas

The long propagation distance and limited antenna gain of smartphones and IoT devices create a challenging link budget. Large phased-array antennas, along with beamforming technologies, provide the high directivity gain needed to recover link margin while generating multiple steerable spot beams for geographic coverage and spectrum reuse.

Large arrays also require many RF channels. High-channel-density RF transceivers can significantly reduce component count, board area, and payload weight. Low power consumption per-channel becomes equally important because even small power savings are multiplied across hundreds or thousands of antenna elements.