STDA043 November 2026 AFE8030
Satellite D2D and IoT connectivity is transforming satellite communications by extending cellular and IoT services directly to conventional user devices. Unlike traditional satellite systems relying on dedicated terminals, D2D/IoT payloads must overcome challenging link budgets while supporting diverse spectrum allocations, large phased-array antennas, and stringent size, weight, power, and reliability requirements.
The TI AFE8030 addresses these challenges through a highly integrated, low-power direct RF-sampling architecture. The dual-DUC/DDC configuration of the AFE8030 enables simultaneous multi-band operation, while digitally controlled NCOs provide fast frequency hopping and spectrum agility. High channel density, flexible JESD204B/C configurations, deterministic multi-device synchronization, and streamlined antenna calibration simplify the implementation of scalable phased-array payloads. Furthermore, low active-mode power consumption and configurable power-saving modes help optimize payload power efficiency across different traffic conditions.
By combining RF flexibility, high integration, power-efficient operation, and a comprehensive software ecosystem, the AFE8030 enables compact, scalable, and software-configurable satellite payload radio architectures. These capabilities help satellite system designers reduce hardware complexity, optimize SWaP, and quickly adapt to the evolving demands of next-generation satellite connectivity.