STDA057 October 2026 DP83TC815-Q1 , DP83TC817S-Q1 , DP83TD555J-Q1 , DP83TG721S-Q1
TI's 10Mbps Ethernet PHYs implement the IEEE 802.3cg multidrop bus. A minimum of eight nodes can share a single twisted pair cable with 10Mbps bandwidth. 10BASE-T1S has support for PLCA (physical layer collision avoidance), allowing for bounded latency and equal access across the nodes.
For automotive radar, 10BASE-T1S is advantageous because low-speed peripheral radars can all be connected on one 10BASE-T1S bus instead of using separate point-to-point links and multiple switch ports, simplifying wiring and potentially reducing BOM cost.
TI offers three 10BASE-T1S parts that cover the typical radar SoC interfaces:
All three devices can be mixed on the same 10BASE-T1S bus. This flexibility allows designers to select the preferred part based on the existing interface of the radar, and still benefit from the multidrop topology, TC-10 low-power sleep, and optional TSN time synchronization that the 10BASE-T1S family provides.