STDA057 October   2026 DP83TC815-Q1 , DP83TC817S-Q1 , DP83TD555J-Q1 , DP83TG721S-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PHY Data Rate Selection and Radar Processing
  6. 3Additional PHY Level Features
    1. 3.1 Low-Power Sleep (TC10)
    2. 3.2 Time Sensitive Networking (IEEE 802.1AS)
    3. 3.3 MACsec (IEEE 802.1AE)
  7. 4TI Ethernet PHY Family and Selection
    1. 4.1 10BASE-T1S Multidrop Ethernet PHYs
    2. 4.2 TI Ethernet PHY Pairing With TI AWR High-Performance Radar SoCs
    3. 4.3 TI Ethernet PHY Pairing With TI AWRL In-Cabin, Near Field Radar SoCs
  8. 5Conclusion

Time Sensitive Networking (IEEE 802.1AS)

TSN allows for the synchronization of multiple PHYs in a vehicle network to the same wall clock. Events, like a radar chip, can trigger on all radar modules synchronously. The PHY has mechanisms to present the wall clock to the radar SoC, aligning the timing of the SoC to the network.

Additionally, TI's 100M PHYs with TSN support have a fixed latency feature to compensate for the larger latency variation caused by the lower clock speeds at 100M.