SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2340R5-Q1 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F-Q1 , CC2642R-Q1 , CC2662R-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
This document provides the user of Texas Instruments' low-power RF products with an overview of the different characterization tests that are performed during the device verification process. This descriptive document enables users to have a better understanding of the systems and functions, and also presents general information about device testing under various conditions and parameters. The document covers the basic setup of the test system and gives procedural information about each test.
Texas Instruments’ low-power RF products make it easier to build wireless links for remote control, metering, and sensing applications. In most cases, the products are used inside unlicensed, or license-free, wireless products. Unlicensed means only that the user of these products does not need an individual license from the telecommunication regulatory authorities. Unlicensed does not mean unregulated; the wireless product must usually meet strict regulations and be certified by the appropriate regulatory authorities. The different international regulatory authorities such as the FCC, ETSI, and ARIB regulate the use of radio receivers and transmitters. These bodies maintain specifications that must be met by all devices for each of the tests mentioned in the application report. Refer to the respective standards document (See Section 2.1).