SWRA370A September 2011 – December 2025 CC1100 , CC1101 , CC2340R5-Q1 , CC2500 , CC2510 , CC2520 , CC2530 , CC2530-RF4CE , CC2540 , CC2540T , CC2541 , CC2541-Q1 , CC2640R2F-Q1 , CC2642R-Q1 , CC2662R-Q1 , CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Table 1-1 lists many of the terms and acronyms used in this document.
| Acronym | Definition/Meaning |
|---|---|
| ARIB | Association of Radio Industries and Businesses |
| dBm | Power ratio in decibels (dB) of the measured power dBm referenced to 1mW |
| DUT | Device Under Test |
| ETSI | European Telecommunications Standards Institute |
| EVM | Error Vector Magnitude |
| FCC | Federal Communications Commission |
| FSQ | Full Spectrum Quantization |
| GUI | Graphical User Interface |
| HF | High Frequency |
| IEEE | Institute of Electrical and Electronics Engineer |
| INT | Interference Source; Interference Signal |
| ISM | Industrial, Scientific, Medical |
| LF | Low Frequency |
| MSK | Minimum Shift Keying |
| PER | Packet Error Rate |
| PSD | Power Spectral Density |
| RBW | Resolution Bandwidth |
| RSSI | Received Signal Strength Indicator |
| RX | Received, Receiver |
| SMA | Sub Miniature version A connector |
| SoC | System on Chip |
| SPI | System Parallel Interference |
| TX | Transmit, Transmission, Transmitter |
| VBW | Video Bandwidth |