SWRA513C January 2020 – September 2020 CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
During provisioning, the device might restart itself as part of the process. If reset is required while the host is busy (for example when sockets are open during host external configuration provisioning), instead of performing the restart, the device asks the host to do it. When this event arrives, the host should stop all activities (close all opened sockets), and restart the device.