SWRA732 December 2021 CC1352P , CC1352R , CC2642R , CC2652R , CC2652R7 , CC2652RSIP
TI’s Bluetooth Mesh solution undergoes robust quarterly testing that includes a variety of stability, performance, and large network tests. This section summarizes a performance study performed on our solution to evaluate end to end latency alongside packet error rate (PER) across multiple hops with variable sized message payloads. In mesh networking, messages are propagated from a source node along a path to a target destination node. A path consists of mesh nodes, and a message “hops” from node to node until it reaches its destination.