SWRA751 September 2022
Description:
This command is used to associate the requested ACL handle with Wide Band Speech configuration.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| ACL handle | 2 | 0x1 – 0x7 | The ACL connection handle |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |