SWRA751 September 2022
Description:
This command allows reading of the BER result produced by the internal software-based BER meter.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| None | 0 | N/A | N/A |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |
| 0xXX | Finished at least one test | 1 | |
| 0xXXXX | Number of packets received | 2 | |
| 0xXXXXXXXX | Total bits counted | 4 | |
| 0xXXXXXXXX | Number of errors found | 4 |