SWRA751 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Command Packet
  4. 2Event Packet
  5. 3HCI Commands
    1. 3.1 HCI Commands List Format
    2. 3.2 Support HCI Commands Detailed Description
      1. 3.2.1  HCI_VS_Write_BD_Addr (0xFC06)
      2. 3.2.2  HCI_VS_Write_CODEC_Config (0xFD06)
      3. 3.2.3  HCI_VS_Write_CODEC_Config_Enhanced (0xFD07)
      4. 3.2.4  HCI_VS_DRP_Read_BER_Meter_Result (0xFD13)
      5. 3.2.5  HCI_VS_DRPb_Tester_Con_RX (0xFD17)
      6. 3.2.6  HCI_VS_LE_Enable (0xFD5B)
      7. 3.2.7  HCI_VS_Set_LE_Test_Mode_Parameters (0xFD77)
      8. 3.2.8  HCI_VS_DRPb_Enable_RF_Calibration (0xFD80)
      9. 3.2.9  HCI_VS_DRPb_Tester_Con_TX (0xFD84)
      10. 3.2.10 HCI_VS_DRPb_Tester_Packet_TX_RX (0xFD85)
      11. 3.2.11 HCI_VS_DRPb_Reset (0xFD88)
      12. 3.2.12 HCI_VS_DRPb_BER_Meter_Start (0xFD8B)
      13. 3.2.13 HCI VS LE Read Ber Test Results (0xFDAE)
      14. 3.2.14 HCI_VS_Read_RSSI (0xFDFC)
      15. 3.2.15 HCI_VS_Write_SCO_Configuration (0xFE10)
      16. 3.2.16 HCI_VS_Set_Pcm_Loopback_Enable (0xFE28)
      17. 3.2.17 HCI_VS_Read_Hardware_Register (0xFF00)
      18. 3.2.18 HCI_VS_Write_Hardware_Register (0xFF01)
      19. 3.2.19 HCI_VS_Update_UART_HCI_Baudrate (0xFF36)
      20. 3.2.20 HCI_VS_Set_Supported_Features (0xFF26)
      21. 3.2.21 HCI_VS_HCILL_Parameters (0xFD2B)
      22. 3.2.22 HCI_VS_Sleep_Mode_Configurations (0xFD0C)
      23. 3.2.23 HCI_VS_Get_System_Status (0xFE1F)
      24. 3.2.24 HCI_VS_Read_Patch_Version (0xFF22)
      25. 3.2.25 HCI_VS_DRPb_Set_Power_Vector (0xFD82)
      26. 3.2.26 HCI_VS_DRPb_Set_Class2_Single_Power (0xFD87)
      27. 3.2.27 HCI_VS_LE_Output_Power (0xFDDD)
      28. 3.2.28 HCI_VS_A3DP_Codec_Configuration (0xFD8E)
      29. 3.2.29 HCI_VS_AVPR_Enable (0xFD92)
      30. 3.2.30 HCI_VS_A3DP_Open_Stream (0xFD8C)
      31. 3.2.31 HCI_VS_A3DP_Close_Stream (0xFD8D)
      32. 3.2.32 HCI_VS_A3DP_Start_Stream (0xFD8F)
      33. 3.2.33 HCI_VS_A3DP_Stop_Stream (0xFD90)
      34. 3.2.34 HCI_VS_A3DP_Sink_Codec_Configuration (0xFD9C)
      35. 3.2.35 HCI_VS_A3DP_Sink_Open_Stream (0xFD9A)
      36. 3.2.36 HCI_VS_A3DP_Sink_Close_Stream (0xFD9B)
      37. 3.2.37 HCI_VS_A3DP_Sink_Start_Stream (0xFD9D)
      38. 3.2.38 HCI_VS_A3DP_Sink_Stop_Stream (0xFD9E)
      39. 3.2.39 HCI_VS_WBS_Associate (0xFD78)
      40. 3.2.40 HCI_VS_WBS_Disassociate (0xFD79)
  6. 4General Hardware Errors
  7. 5Revision History

HCI VS LE Read Ber Test Results (0xFDAE)

Description:

This command returns the test results from the received packets. This is used in BLE SIG RF PHY Receiver Testing.

Command Parameters: None.

Table 3-27 Return Parameters
Returned Value Description Size (bytes) Events Generated
0x00
0x01 – 0xFF
Command succeeded.
Command failed.
1 Command Complete
Number of BER in Type received Htype_Bad_Bits 4
Number of BER in Length received Hlength_Bad_Bits 4
Number of BER in payload received (Part 1) Ppart1_Bad_Bits 4
Number of BER in payload received (Part 2) Ppart2_Bad_Bits 4
Number of BER in payload received (Part 3) Ppart3_Bad_Bits 4
Number of BER in payload received (Part 4) Ppart4_Bad_Bits 4
Number of BER in CRC received CRC_Bad_Bits 4
Number of SYNC events received BER_Sync 4
Number of Packet with Bad Type Htype_Bad_Packets 2
Number of Packet with Bad Length Hlength_Bad_Packets 2
Number of Packet with Bad CRC CRC_Bad_Packets 2
Number of FA Events FA_Events 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Reserved 2
Number of packets with good CRC Total_Good_Packets 2