SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
The TI 15.4-Stack is a software platform to implement an IEEE 802.15.4 based hardware access layer (PHY + MAC) on the SimpleLink™-MCU platform. It empowers its user to create a robust and secure star-network based on the IEEE802.15.4 standard. The stack is easy to configure and adapts to a diverse range of application requirements. TI provides the SDK, containing the stack as well as a detailed description and a set of out-of-the-box examples.
The TI 15.4 Stack includes different PHYs to comply to worldwide certification standards and to adapt different application requirements.
TI 15.4 stack implementation adapts to IEEE802.15.4e for industrial applications as well as 802.15.4g for smart utility networks (SUN). The stack includes an implementation for frequency hopping based on Wi-SUN™ implementation.
Moreover, the stack supports different modes and several security features, such as AES128 packet encryption.
| Component | Version |
|---|---|
| TI-15.4-stack release | 6.10.00.x |
| Distribution | Included in SDK (recent release 7.10.00.98) |
| IDE support | CCS V12.3 for Windows, Linux and macOS |
| Compiler support | TI Arm® Clang
Compiler tools: 2.1.2.LTS, EWARM-9.32.1 |
| RTOS Support | FreeRTOS V10.2.1 |
| Recommended development kits | 2x LP-CC1352P7-1 +Linux PC for OAD |
| Supported Devices: | SUB1G: CC1311P3, CC1311R3, CC1312R, CC1312R7, CC1312PSIP,
CC1314R10 2.4GHZ Devices: CC2642R, CC2642R-Q1, CC2651P3,
CC2651R3, CC2652P, CC2652P7, CC2652R, CC2652RB, CC2652RSIP, CC2652PSIP,
CC2651RSIPA, CC2674R10, CC2674P10 Dual Band Devices: CC1352P, CC1352P7, CC1352R, CC1354P10, CC1354R10 |