SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
The 15.4 stack out of the box supports several PHYs covering multiple data rates and transmission frequencies. These are mostly within the North American (902 to 928), Japanese (920-928 MHZ) and the European (863-876 MHz) frequency band. A list of supported Phys can be found in Table 4-1.
| PHY ID | PHY Data Rate | Channel 0 Freq | # of Channels | Channel Spacing | Standard | TI-Setting Name |
|---|---|---|---|---|---|---|
| 0 | 250 kbps | 2405 MHz | 16 | 5 MHz | Worldwide | IEEE802.15.4 |
| 1 | 50 kbps | 902.2 MHz | 129 | 200 kHz | FCC | IEEE802.15.4 |
| 3 | 50 kbps | 863.125 MHz | 64 | 200 kHz | ETSI | IEEE802.15.4 |
| 128 | 50 kbps | 433.05 MHz | 7 | 200 kHz | FCC/ETSI | IEEE802.15.4 |
| 129 | 5 kbps | 902.2 MHz | 129 | 200 kHz | FCC | Simple-Link Long Range |
| 130 | 5 kbps | 433.05 MHz | 7 | 200 kHz | FCC | Simple-Link Long Range |
| 131 | 5 kbps | 863.125 MHz | 64 | 200 kHz | ETSI | Simple-Link Long Range |
| 132 | 200 kbps | 902.4 MHz | 64 | 400 kHz | FCC | IEEE802.15.4 |
| 133 | 200 kbps | 863.225 MHz | 32 | 400 kHz | ETSI | IEEE802.15.4 |
| 136 | 200 kbps | 920.7 MHz | 36 | 200 kHz | ARIB | IEEE802.15.4 |