SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
Table 2-1 shows that TI offers several Simplelink devices with a various amount of Flash and SRAM memory.
| Device | Flash (kB) | SRAM (kb) |
|---|---|---|
| CC13x1x3 or CC26x1x3 | 352 | 40 |
| CC13x2x1 or CC26x2x1 | 352 | 80 |
| CC13x2x7 or CC26x2x7 | 704 | 144 |
| CC13x4x10 or CC26x4x10 | 1024 | 256 |
With different system Cores:
In order to find the right chip, one should consider the amount of RAM and Flash that is required for our examples in different configurations. These values are estimated using examples from the Simplelink SDK. The memory allocation can be found in Table 2-2.
TI-SimpleLink devices with P-extension have in integrated Power Amplifier, which enable adaptable transmission power with up to 20 dbm.
These values are estimated using our examples and the maximum number of connected devices for a Coordinator set to 50. The values can be found in Table 2-2 as Flash or RAM in kB.