over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
|---|
| VBAT | | 4.8(2) | V |
| VIO | –0.5 | 2.1 | V |
| Input voltage to analog pins | –0.5 | 2.1 | V |
| Input voltage limits (CLK_IN) | –0.5 | VDD_IO | V |
| Input voltage to all other pins | –0.5 | (VDD_IO + 0.5 V) | V |
| Operating ambient temperature | –20 | 70(3) | °C |
| Storage temperature, Tstg | –40 | 85 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) 4.8V cumulative to 2.33 years, including charging dips and peaks
(3) In the WL18xx system, a control mechanism exists to ensure Tj < 125°C. When Tj approaches this threshold, the control mechanism manages the transmitter patterns.