The device supports the following WLAN features:
- Integrated 2.4GHz power amplifiers (PAs) for a complete WLAN solution
- Baseband processor: IEEE Std 802.11b/g and IEEE Std 802.11n data rates with 20MHz or
40MHz SISO and 20MHz MIMO - Fully calibrated system (production calibration not required)
- Medium access controller (MAC)
- Embedded Arm® central processing unit (CPU)
- Hardware-based encryption-decryption using 64-, 128-, and 256-bit WEP, TKIP, or AES keys
- Requirements for Wi-Fi-protected access (WPA and WPA2.0) and IEEE Std 802.11i (includes hardware-accelerated Advanced Encryption Standard [AES])
- New advanced coexistence scheme with Bluetooth and Bluetooth Low Energy wireless technology
- 2.4GHz GHz radio
- Internal LNA and PA
- IEEE Std 802.11b, 802.11g, and 802.11n
- 4-bit SDIO host interface, including high speed (HS) and V3 modes