SWRS152O June 2013 – January 2026 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
The certified WiLink™ 8 module from TI offers a high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4GHz module, a two-antenna system. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux® and Android™. Additional drivers, such as WinCE and RTOS, which include QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.
| PART NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| WL1801MOD | QFM (100) | 13.3mm × 13.4mm × 2mm |
| WL1805MOD | QFM (100) | 13.3mm × 13.4mm × 2mm |
| WL1831MOD | QFM (100) | 13.3mm × 13.4mm × 2mm |
| WL1835MOD | QFM (100) | 13.3mm × 13.4mm × 2mm |