Integrates RF, power amplifiers (PAs), clocks, RF switches, filters, passives, and power management
Quick hardware design with TI module collateral and reference designs
Operating temperature: –20°C to +70°C
Small form factor: 13.3mm × 13.4mm × 2mm
100-pin MOC package
FCC, IC, ETSI/CE, and TELEC certified with PCB, dipole, chip, and PIFA antennas
Wi-Fi®
WLAN baseband processor and RF transceiver support of IEEE Std 802.11b, 802.11g, and 802.11n
20MHz and 40MHz SISO and 20MHz 2 × 2 MIMO at 2.4GHz for high throughput: 80Mbps (TCP), 100Mbps (UDP)
2.4GHz MRC support for extended range
Fully calibrated: Production calibration is not required
4-bit SDIO host interface support
Wi-Fi direct concurrent operation (multichannel, multirole)
Bluetooth® and Bluetooth Low Energy: WL183xMOD only
Bluetooth 5.1 secure connection compliant and CSA2 support; declaration ID: D032799
Host controller interface (HCI) transport for Bluetooth over UART
Dedicated audio processor support of SBC encoding + A2DP
Dual-mode Bluetooth and Bluetooth Low Energy
TI's Bluetooth and Bluetooth Low Energy certified stack
Key benefits
Reduces design overhead
Differentiated use cases by configuring WiLink™ 8 simultaneously in two roles (STA and AP) to connect directly with other Wi-Fi devices on different RF channel (Wi-Fi networks)
Best-in-class Wi-Fi with high-performance audio and video streaming reference applications with up to 1.4× the range versus one antenna
Different provisioning methods for in-home devices' connectivity to Wi-Fi in one step
Lowest Wi-Fi power consumption in connected idle (< 800µA)
Configurable wake on WLAN filters to only wake up the system