SWRS301
September 2026
CC1407P
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Power Consumption (Power Modes)
6.5
Power Consumption (Radio Modes)
6.6
RF Frequency Bands
6.7
Reset Timing
6.8
Temperature Sensor
6.9
Battery Monitor
6.10
GPIO DC Characteristics
6.11
SPI Characteristics
6.12
DC/DC
6.13
48MHz Crystal Oscillator (HFXT)
6.14
48MHz Clock Output Buffer
6.15
48MHz Clock Input (TCXO)
6.16
32kHz RC Oscillator (LFOSC)
6.17
782MHz - 957MHz Receive (RX)
6.18
782 MHz - 957 MHz Transmit (TX)
6.19
RF PLL Phase Noise and Spurious
7
Detailed Description
7.1
Radio (RF Core)
7.2
Memory
7.3
Battery and Temperature Monitor
7.4
Proprietary Radio Form
7.5
Power Management
8
Application, Implementation, and Layout
8.1
Reference Designs
8.1.1
Highest Performance
8.1.2
Long Range low external Bill of Material
8.1.3
Antenna Kit for LaunchPad
8.2
Junction Temperature Calculation
9
Device and Documentation Support
9.1
Device Nomenclature
9.2
Tools and Software
9.3
Receiving Notification of Documentation Updates
9.4
Documentation Support
9.5
Trademarks
9.6
Electrostatic Discharge Caution
9.7
Export Control Notice
9.8
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
11.1
Packaging Information
Data Sheet
CC1407P
SimpleLink™ High-Performance Sub-1GHz
OFDM,
O-QPSK, and FSK Transceiver