SWRS301 September 2026 CC1407P
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Ambient operating temperature (TA = 25 °C) | |||||
| VIH | Lowest GPIO input voltage reliably interpreted as a High | 0.8*VDDS | V | ||
| VIL | Highest GPIO input voltage reliably interpreted as a Low | 0.2*VDDS | V | ||