SWRS301 September 2026 CC1407P
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Radio receive current | 915MHz RX current consumption FSK, low-power mode |
6.9 | mA | ||
| Radio receive current | 915MHz RX current consumption OFDM option 2 MCS6 |
8.1 | mA | ||
| Radio transmit current | 10dBm FSK output power setting, High Power PA supplied from VDDS, 915MHz |
47 | mA | ||
| Radio transmit current | 22dBm FSK output power setting, High Power PA supplied from VDDS, 915MHz |
134 | mA | ||
| Radio transmit current | OFDM O3MCS6 14dBm output power setting (avg), High Power PA supplied from VDDS, 915MHz |
67 | mA | ||
| Radio receive current | 915MHz RX current consumption FSK, ULNA, VDDS 3.6V |
8.4 | mA | ||
| Radio transmit current | 14dBm FSK output power setting, single-ended mode, High Efficiency PA, 915MHz, 3.6V | 22 | mA |