SWRS301 September 2026 CC1407P
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Core Current Consumption with DCDC | ||||||
| Icore | Idle with XOSC | 1.6 | mA | |||
| Icore | Standby | 0.8 | µA | |||
| Core Current Consumption with GLDO | ||||||
| Icore | Idle with XOSC | 2.7 | mA | |||
| Icore | Standby | 1.3 | µA | |||
| Reset, Shutdown Current Consumption | ||||||
| Icore | Reset | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 165 | nA | ||
| Icore | Shutdown | Shutdown. No
clocks running, no retention, IO wakeup enabled. 30 sec measurement delay |
165 | nA | ||