Measured on a Texas Instruments reference design with Tc = 25°C, VDDS = 3.6V, unless otherwise noted.
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
|
Crystal frequency |
Recommended BOM and layout |
|
48 |
|
MHz |
| ESR |
Equivalent series resistance 6 pF < CL ≤ 9 pF |
|
20 |
60 |
Ω |
| ESR |
Equivalent series resistance 5 pF < CL ≤ 6 pF |
|
|
80 |
Ω |
| CL |
Crystal load capacitance(3) |
5 |
7(2) |
9 |
pF |
| Start-up time(1) |
Until clock is qualified, 48MHz crystals only |
|
200 |
|
µs |
(1) Start-up time using the TI-provided power driver. Start-up time may increase if driver is not used.
(2) On-chip default connected capacitance including reference design parasitic capacitance.
(3) Adjustable load capacitance is integrated into the device. External load capacitors are required for systems targeting compliance with certain regulations.