SWRS301 September   2026 CC1407P

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Power Consumption (Power Modes)
    5. 6.5  Power Consumption (Radio Modes)
    6. 6.6  RF Frequency Bands
    7. 6.7  Reset Timing
    8. 6.8  Temperature Sensor
    9. 6.9  Battery Monitor
    10. 6.10 GPIO DC Characteristics
    11. 6.11 SPI Characteristics
    12. 6.12 DC/DC
    13. 6.13 48MHz Crystal Oscillator (HFXT)
    14. 6.14 48MHz Clock Output Buffer
    15. 6.15 48MHz Clock Input (TCXO)
    16. 6.16 32kHz RC Oscillator (LFOSC)
    17. 6.17 782MHz - 957MHz Receive (RX)
    18. 6.18 782 MHz - 957 MHz Transmit (TX)
    19. 6.19 RF PLL Phase Noise and Spurious
  8. 7 Detailed Description
    1. 7.1 Radio (RF Core)
    2. 7.2 Memory
    3. 7.3 Battery and Temperature Monitor
    4. 7.4 Proprietary Radio Form
    5. 7.5 Power Management
  9. 8 Application, Implementation, and Layout
    1. 8.1 Reference Designs
      1. 8.1.1 Highest Performance
      2. 8.1.2 Long Range low external Bill of Material
      3. 8.1.3 Antenna Kit for LaunchPad
    2. 8.2 Junction Temperature Calculation
  10. 9 Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Tools and Software
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Documentation Support
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Export Control Notice
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Packaging Information

Description

The SimpleLink™ CC1407P is a high-performance Sub-1GHz wireless transceiver supporting SUN OFDM, SUN FSK and SUN O-QPSK based on IEEE 802.15.4 as well as a wide variety of proprietary physical layers. The flexible software-defined radio architecture enables easy integration into legacy wireless systems. CC1407P is targeting Wi-SUN, 6LoWPAN and proprietary systems. The highlighted features of this device include:

  • Flexible Sub-1GHz radio supporting wide RF frequency coverage
  • Supports a variety of protocol stacks in the SimpleLink™ software development kit (SDK), including Wi-SUN®, SimpleLink™ 15.4-stack, and proprietary solutions
  • Maximum transmit power of +22dBm for constant envelope signals like FSK and O-QPSK. Up to 14dBm average SUN-OFDM power.
  • Low power solution enabling battery-operated devices
  • Dedicated software-defined radio controller providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards

  • Flexible GPIO manager enabling support for control of external Front-End Modules (FEMs)

TI offers drivers within the SimpleLink™ SDK plugin, including a driver for firmware updates. This enables a faster path from design to production. For more information on TI's Sub-1GHz solutions, visit www.ti.com/connectivity.

Device Information
PART NUMBERPACKAGE(1)PACKAGE SIZE (NOM)
CC1407PT1RKPRKP (VQFN40)5.0mm × 5.0mm

XCC1407PT1RKP

RKP (VQFN40)5.0mm × 5.0mm
For more information, see the Mechanical, Packaging, and Orderable addendum.
CC1407P CC1407P Block DiagramCC1407P Block Diagram