SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PKG1 PIN |
|---|---|---|---|
| MCU_CLKOUT | O | MCU clock output | C16, N15, N17 |
| PMIC_CLKOUT | O | PMIC clock output | C17, N16 |
| RTC_CLK_in | I | RTC clock input . This is used as wakeup source for exiting from deep sleep. For more details, refer to the Technical Reference Manual. | B13, F16, N15, T15, U15 |