SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
The AWRL6844 transmit subsystem consists of four parallel transmit chains and AWRL6843 transmit subsystem consists of three parallel transmit chains, each with independent phase and amplitude control. The device supports binary phase modulation for MIMO radar.
The transmit chains also support programmable backoff for system optimization.
Figure 8-3 describes the transmit subsystem.