SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | PKG1 PIN |
|---|---|---|---|
| CLKM | A | XTAL CLKM pin | B1 |
| CLKP | A | XTAL CLKP pin | D1 |
| GPADC1 | A | GPADC input 1 | T4 |
| GPADC2 | A | GPADC input 2 | T3 |
| GPADC3 | A | GPADC input 3 | U2 |
| GPADC4 | A | GPADC input 4 | U3 |
| NRESET | A | NRESET input | U10 |
| OSC_CLK_OUT | A | Oscillator Clock output | F7 |
| RX1 | A | RX channel 1 | N1 |
| RX2 | A | RX channel 2 | L1 |
| RX3 | A | RX channel 3 | J1 |
| RX4 | A | RX channel 4 | G1 |
| TX1 | A | TX channel 1 | A3 |
| TX2 | A | TX channel 2 | A5 |
| TX3 | A | TX channel 3 | A7 |
| TX4 | A | TX channel 4 | A9 |
| VBGAP | A | BandGap reference pin | K3 |