SWRS325 December 2024 AWRL6844
ADVANCE INFORMATION
The supported LVDS lane configuration is (LVDS_TXP/M), one Bit Clock lane (LVDS__TXxx_CLKP/M) and one Frame clock lane (LVDS_TXxx_FRCLKP/M). The LVDS interface supports programmable data rates with the maximum being 800 Mbps (400 MHz DDR Clock).
Note that the bit clock is in DDR format and hence the number of toggles in the clock is equivalent to data.
Figure 7-13 LVDS Interface Lane Configuration And Relative
Timings