SWRU628 January 2025
Figure 1-1 IWRL6432FSP EVM Block Diagram
DesignFigure 1-1 shows the functional block diagram of the IWRL6432FSP EVM. The EVM contains the essential components for the TI mmWave radar system: TPS6285020ADRLR and TPS6285020MDRLR DC-DC converters for 1.2V and 1.8V power rails, QSPI Flash, SOP configuration, TI mmWave Radar chip, and a board connector for interfacing with Section 3.1 or for powering the board in standalone mode.